IESNA:LM-63-2002
[TEST]P954287
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38539
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5699 6323 6874 7276.6 7354.6 6916.8 6406 6099.1 6056.3 6318
6836.3 7470.3 8167.3 9191.4 10069.5 10645.7 11289.8 12067.3 12980.6 13836.1
14563.3 15061.5 14948.2 14588.4 13529.1 11287.3 8451.6 5678.9 3250.8 1821.7
1217.8 830.3 359.8 186.2 65.4 0 0
5699 6287.8 6851.4 7248.9 7339.5 6919.3 6408.5 6086.5 6033.6 6282.7
6780.9 7392.3 8071.7 8969.9 9946.2 10477.1 11123.7 11850.9 12776.8 13599.6
14321.7 14847.6 14757 14372 13453.7 11352.7 8678.1 5860 3308.7 1801.5
1220.3 858 362.3 211.4 78 12.6 0
5699 6292.8 6831.3 7259 7404.9 7082.9 6567.1 6192.2 6089 6252.5
6682.8 7203.6 7883 8640.3 9614.1 10185.2 10736.3 11393 12251 13033.5
13803.4 14238.7 14221.1 13702.8 13046.1 11350.2 8967.4 6056.3 3582.9 2163.9
1489.5 1094.5 722.1 460.4 284.3 110.7 0
5699 6232.4 6763.3 7191.1 7430.1 7279.1 6818.7 6398.5 6192.2 6257.6
6557 7014.9 7525.7 8094.3 8934.7 9674.5 10255.7 10874.6 11596.8 12437.2
13166.8 13805.9 14190.9 14163.2 14110.4 14221.1 13224.7 10849.5 6775.9 3215.6
2028 1567.5 1124.7 727.2 357.3 88.1 0
5699 6189.6 6675.3 7120.6 7430.1 7535.8 7238.9 6838.8 6506.7 6390.9
6529.3 6853.9 7269.1 7754.7 8237.8 8987.6 9858.1 10459.5 11231.9 12032.1
12892.6 13619.7 14178.3 14608.6 14789.7 15116.8 15554.6 14251.3 10985.4 6139.3
2392.8 1107.1 747.3 470.5 236.5 30.2 0
5699 6144.4 6564.5 6997.3 7352.1 7608.7 7659.1 7430.1 7143.3 6904.2
6853.9 6994.8 7309.3 7649 8099.4 8562.3 9357.4 10404.1 11133.8 11722.6
12487.5 13415.9 14392.2 15262.8 16115.7 17086.9 18820.5 20642.2 20139 17245.5
12072.3 5890.2 1874.5 656.7 234 27.7 0
5699 6056.3 6416.1 6793.5 7153.3 7475.4 7764.7 7940.9 7961 7910.7
7875.4 7948.4 8122 8383.7 8728.4 9188.9 9770.1 10529.9 11486.1 12502.6
13501.5 14671.5 16070.4 17585.1 19316.2 20888.8 22768.3 25890.8 30975.9 32757.3
28228.3 18674.6 9682 4574.3 1592.7 188.7 0
5699 6043.7 6363.3 6695.4 7055.2 7369.7 7696.8 7986.1 8174.9 8280.5
8396.3 8580 8821.5 9128.5 9561.2 10092.1 10703.6 11465.9 12354.1 13403.3
14573.3 15813.8 17220.3 18883.4 20554.1 22245 24079.2 26592.8 31230 35235.7
32671.8 22886.6 12261 5356.8 1622.9 158.5 0
5699 5980.8 6247.5 6541.9 6831.3 7148.3 7467.8 7800 8142.1 8494.4
8821.5 9191.4 9664.4 10250.7 11063.4 11923.9 12867.4 13836.1 14915.5 16138.4
17351.1 18558.9 19789.2 21137.9 22597.2 24023.9 25473.1 27209.3 29798.3 32115.7
30726.8 24876.8 15602.4 6546.9 1386.4 125.8 0
5699 5870.1 6056.3 6250 6458.9 6680.3 6919.3 7183.5 7482.9 7842.7
8303.2 8839.1 9445.5 10253.2 11322.5 12540.3 13790.8 15149.5 16639.1 18196.5
19779.2 21228.5 22599.7 23893 25030.3 26124.8 27398 28809.5 30548.2 30520.5
27063.3 20898.8 11735.2 3444.6 518.3 73 0
5699 5756.9 5834.9 5915.4 5998.4 6104.1 6227.4 6363.3 6519.3 6733.1
7014.9 7342 7752.1 8346 9176.3 10200.3 11370.3 12588.1 13818.5 14980.9
16042.7 17092 18136.2 19142.6 20035.8 20830.9 21638.6 22546.9 23208.6 21731.7
17756.2 12258.5 4856.1 996.4 274.3 90.6 0
5699 5704 5711.6 5734.2 5764.4 5789.6 5832.4 5875.1 5922.9 5993.4
6094 6199.7 6318 6531.8 6856.4 7236.3 7782.3 8441.6 9259.3 10137.4
11025.6 11903.7 12794.4 13627.3 14364.5 15021.2 15577.3 16128.3 16198.7 14419.9
11526.3 7966 3190.4 636.6 163.5 50.3 0
5699 5636.1 5598.4 5543 5482.6 5419.7 5336.7 5256.2 5140.4 4994.5
4838.5 4617.1 4415.8 4284.9 4254.8 4317.7 4579.3 5044.8 5638.6 6247.5
6788.5 7218.7 7596.2 7928.3 8174.9 8295.6 8172.3 7608.7 6423.6 4622.1
2833.1 1482 563.6 148.5 32.7 0 0
5699 5525.4 5316.6 5082.6 4818.4 4486.2 4126.4 3723.8 3316.2 2959
2669.6 2435.6 2251.9 2121.1 2030.5 1942.4 1874.5 1856.9 1937.4 2158.8
2420.5 2591.6 2601.7 2453.2 2206.6 1869.5 1517.2 1147.3 802.6 488.1
286.8 168.6 90.6 30.2 7.5 0 0
5699 5389.5 5017.1 4584.4 4056 3510 3001.7 2604.2 2304.8 2050.6
1816.6 1600.2 1439.2 1363.7 1326 1275.7 1237.9 1202.7 1157.4 1117.2
1087 1036.6 961.2 860.5 747.3 631.5 523.4 440.3 369.9 301.9
226.5 145.9 67.9 17.6 5 0 0
5699 5231 4685 4030.8 3369.1 2780.3 2382.8 2090.9 1821.7 1597.7
1456.8 1373.8 1303.3 1240.4 1180.1 1122.2 1064.3 993.9 915.9 847.9
800.1 752.3 707 644.1 588.8 520.8 463 402.6 334.6 261.7
173.6 103.2 47.8 17.6 5 0 0
5699 5145.5 4440.9 3620.7 2875.9 2395.3 2068.2 1781.4 1582.6 1487
1409 1323.5 1237.9 1159.9 1089.5 1021.5 941 855.5 772.4 704.5
649.2 593.8 558.6 525.9 483.1 432.8 377.4 317 244.1 173.6
123.3 73 32.7 7.5 0 0 0
5699 5022.2 4169.2 3245.8 2563.9 2158.8 1844.3 1645.5 1547.4 1469.4
1391.4 1293.3 1197.7 1104.6 1011.5 918.4 825.3 739.7 671.8 619
578.7 543.5 508.3 460.4 412.6 367.4 314.5 259.2 208.8 166.1
123.3 80.5 27.7 0 0 0 0
5699 4946.7 3978 3009.3 2413 2033 1751.2 1630.4 1557.5 1477
1391.4 1293.3 1187.6 1076.9 968.7 863 769.9 699.5 649.2 598.8
553.5 505.7 465.5 425.2 385 337.2 284.3 231.5 191.2 151
108.2 65.4 15.1 0 0 0 0
5699 4878.7 3832 2875.9 2352.6 1980.2 1736.1 1650.6 1567.5 1484.5
1401.5 1305.9 1202.7 1092 981.3 883.2 802.6 724.6 656.7 593.8
541 483.1 437.8 395 347.2 286.8 229 191.2 156 115.7
78 37.7 7.5 0 0 0 0
5699 4881.3 3796.8 2840.7 2307.3 1947.5 1741.2 1670.7 1602.8 1519.7
1434.2 1343.6 1250.5 1147.3 1039.2 936 847.9 767.4 699.5 634.1
566.1 495.7 437.8 385 327.1 261.7 198.8 166.1 133.4 100.6
65.4 30.2 5 0 0 0 0
5699 4936.6 3849.7 2875.9 2335 1965.1 1748.7 1678.2 1612.8 1529.8
1446.8 1358.7 1263.1 1162.4 1056.8 951.1 855.5 775 719.6 659.2
576.2 505.7 442.8 387.5 322.1 259.2 198.8 166.1 130.8 98.1
65.4 30.2 7.5 0 0 0 0
